Terra EV fast chargers

ABB_Terra_184_Keyvisual_render_dpi

 

ABB's Terra DC fast chargers are designed for quick, convenient charging of all electric vehicle models, including those equipped with high- voltage battery systems. The Terra’s compact size makes it perfect for public and fleet use, while its modularity allows an increase of charging power up to 180 kW and serves up to three electric vehicles at the same time.

The Terra family of DC fast chargers includes the Terra 24 to the Terra 184 (20 to 180 kW), including the Terra 54 – the most deployed 50 kW charging station across Europe and North America.


        abb_picto_48x48_14_measurement_0520

 

Compact footprint

 

  • A small footprint with an all-in-one enclosure makes Terra DC fast chargers perfect for parking and fleet environments with limited available space
  • No need for separate power cabinets, significantly reducing installation costs versus other high-power charging solutions

webimage-41bc4d25-5bb1-4ee5-8d72f07160cc65b0

Maximized revenue generation

  • Supports all EV charging standards and battery voltages on the market
  • Can charge up to three vehicles at once (2 charging fast plus 1 slow/AC charging for CE models)
  • Large number of customizations: credit card payment terminal, cable management system, customized screen, branded cabinet
           webimage-45b8e2eec1f463c09537ff0000433538

 

Future ready

 

  • With output voltage up to 920 VDC, it’s ready to charge every EV battery
  • Supports future business needs with easy power upgrade up to 180 kW

Fast charging beyond 50 kW

webimage-897f4eb5-707b-4e62-a4bb79d05b0ea965

City Charging Point

 

The Terra chargers can provide a quick

"refill" adding 100 km(62 mi) of range in

as little as 25 minutes (Terra 54) or

15 minutes (Terra 94).

 

webimage-9e4e569f-9e34-40c9-97f0e0d9e4510ade

Retail / Shopping Center

 

The Terra 124 and Terra 184 charger can

provide a full charge to two vehicles

simultaneously while shopping or dining;

plus a third vehicle via the AC outlet (CE models).

 

webimage-91e9c1fd-8b36-4fbb-9082ccb2bd1a8377

Fast Charging Station

The higher power versions of the Terra

chargers can add 100 km(62 mi) of range in

under 8 minutes* and fast-charge two vehicles

at the same time.

 

* actual charging speed depends on the electric vehicle model and charging condition

Highlights

Loading documents
Select region / language