ABB's Terra DC fast chargers are designed for quick, convenient charging of all electric vehicle models, including those equipped with high- voltage battery systems. The Terra’s compact size makes it perfect for public and fleet use, while its modularity allows an increase of charging power up to 180 kW and serves up to three electric vehicles at the same time.
The Terra family of DC fast chargers includes the Terra 24 to the Terra 184 (20 to 180 kW), including the Terra 54 – the most deployed 50 kW charging station across Europe and North America.