Terra 360

Striving to make fast charging better. For everyone​

Compact, powerful and scalable: The high-power charging innovation that brings more charging power

Terra 360 is our most powerful all-in-one charger to date and can deliver a fast, safer and user-friendly charging capability designed around the needs of today’s EV drivers. We’re committed to outstanding plug-in, charging and session success with the highest uptime and reliability.

One of the fastest chargers on the market

Delivering up to 360 kW of power and a full charge in less than 15 minutes. Great for drivers and for “Charge n Go” services.

 

Available for everyone

As EV ownership enters the mainstream, the Terra 360 is a charger for everyone. Terra 360 offers powerful, dynamic charging, seamless payment integrations and supports all major charging standards.

 

Exceptional user experience

Terra 360’s design is compact, ergonomic and modern. With its eye-catching design, instructive LED lighting and intuitive interface, the Terra 360 provides end users with an exceptional charging experience.

A smart and sustainable investment

 

 

ABB E-mobility has pioneered industry standards for over a decade, and we’re continually developing how we optimize charging, utilization and availability. Drawing on ABB’s 130-year history of technology innovation, the Terra 360 is designed with a focus on resilience, longevity and lowering the total cost of ownership. 

As one of the fastest and most compact all-in-one chargers on the market, we help charging network operators deploy fast-charging stations and accelerate the transition to future mobility. 




Explore the Terra 360, you'll never stop moving

Unbeatable power

  • One of the fastest car charger with 360 kW of power available
  • Adding 100 km in less than 3 minutes
  • Serving up to 2 vehicles simultaneously using dynamic power allocation 



Full flexibility

  • Compact footprint fitting small urban spaces
  • Drive-through or frontal parking
  • CCS, CHAdeMO, and AC charging standards supported
  • Customizable design

 

 

terra 360

Unmistakable presence

  • LED lighting indicating availability of charger and charging status
  • Easy branding and color customization
  • Large LCD screen for advertising
  • Intuitive user interface

Easily accessible

  • 5 meter long cable reach
  • Easy accessible for wheelchair users
  • Plug & Charge functionality
  • User-friendly cable retraction system

Highlights