0
製品&ソリューション
産業
サービス
キャリア
ABBについて
お問い合わせ
Suggestions
Products
See more products
Shopping list preview
Trending
0
ABBについて
ABBについて
Did you know
Did you know
IE5 SynRM Motor
IE5 SynRM Motor
IE5 SynRMモータ
ご存じでしたか…
..
.ABBの高効率同期リラクタンスモータは世界のエネルギー消費量の削減に役立っています。
電動モータは冷暖房用のポンプやファン、エレベータの運転、製造ラインの稼働、電車や船などの交通機関など、現代の生活に必要な多くの機械や設備に動力を供給しています。実際に、モータは世界の電力の45% 以上を消費しています。そして今日、産業界では3億台を超える電気モータ駆動システムが稼働していると推定されています。温室効果ガスの排出量を削減するためには、モータをより効率的に使用する必要があることは明らかです。
ABBの受賞歴のある同期リラクタンス(SynRM)モータはエネルギー効率を次のレベルに引き上げます。現存の設計において最高の効率を提供し、国際電気標準会議によって定義されたIE5超プレミアム効率クラスを満たしています。
IE5の効率は永久磁石モータの性能と誘導モータのシンプルさを組み合わせたSynRM技術によって可能になります。磁石を使用しない設計で希土類を含まないため、環境にやさしい製品です。ABBは2011年に最初のSynRMモータを発表し、それ以来この技術は世界中で成功を収めています。
従来の誘導モータはSynRMモータに簡単に置き換えることができ、要求の厳しい幅広い産業アプリケーションで使用できます。現在産業界に設置されているモータの80%をIE5モータに交換すると、毎年合計160テラワット時の電力が節約できると推定されています。この削減量はポーランドの年間電力消費量を上回っています。
IE5 SynRMモータ:
-
IE3
誘導モータと比較して最大40%のエネルギー損失を低減
-
信頼性の向上、寿命の延長、CO2排出量を削減
-
モータのレトロフィットに最適なソリューション
Discover more about IE5 SynRM motors
この製品のお問い合わせは、
ABBコンタクトセンター
までお願い致します。
#Did you know
Did you know? トップページ
ABBの革新的なポートフォリオのトリビアをご覧いただけます。
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English