Advantages_visual_1183x350

Stress reduction

Long Live the Plant

"Thanks to advanced selectivity techniques (e.g. zone selectivity), short circuit current is quickly interrupted at any level.
This means less stress on the plant components, which will last longer."

Mechanical stress can be destructive, especially inside power enclosures where high current peaks may occur and high fault currents can flow for up to one second.

Thermal stress is harmful for plastic materials, such as cable insulation. Temperature rises, which occur during faults, can shorten the life of cables. Shorter life means more money must be invested in service, maintenance and renovation.

A plant where zone selectivity is implemented ensures fast fault clearing at every level and prevents both mechanical and thermal stress.

Learn more about

Select region / language