Installation and Commisioning

Correct installation and commissioning will ensure a high degree of operational reliability.


We know how to get the best out of ABB circuit breakers. Count on our experts to get the best performance.
Correct installation and commissioning will ensure a high degree of operational reliability. To achieve a trouble-free start up, it is required that ABB installation and commissioning procedures are followed.
The Low Voltage Breakers and Switches Service organization is available to support both End Users and Panel Builder / Installers in a safe and correct installation and commissioning.
installatin

Θέλετε να μάθετε περισσότερα;

Discover more

Installation
Commissioning
  • Installation of upgrades and retrofits;
  • Personalization of Circuit breakers with accessories or conversion kits;
  • Modbus Communications analysis check of Breakers in a Switchgear with Ekip T&P tools;
  • Adjustment of Mechanical devices (i.e. mechanical interlocls);
  • Insulation level testing.
  • Putting into service operations;
  • Setting of device parameters for trip unit of Circuit Breakers;
  • Setting of device parameters for communication modules;
  • Communications check.
  • Verification of Logic Selectivity external connections.

Documents browser

Select region / language