Surge protective devices

Surge Protective Devices are designed to protect against transient surge conditions. Large single surge events, such as lightning, can reach hundreds of thousands of volts and can cause immediate or intermittent equipment failure. However, lightning and utility power anomalies only account for 20% of transient surges. The remaining 80% of surge activity is produced internally. Although these surges may be smaller in magnitude, they occur more frequently and with continuous exposure can degrade sensitive electronic equipment within the facility.

surge protective devices SPDs

UL market offering

SPD service entrance high capacity
High capacity
Service entrance
mid level distribution medium capacity
Medium capacity
Mid-Level distribution
SPDs panel board distribution light capacity
Light capacity
Panel Board distribution
SPDs point of use
Point of use

IEC market offering

Surge Protective Devices Resources

Select region / language