EIU32.0
Ethernet communication interface with EtherNet/IPTM
The EIU32.0 provides Ethernet connectivity for a UMC100.3 motor controller. Its unique flexibility means it can be either direct-mounted on the Universal Motor Controller or mounted separately on an adapter, maximizing uptime.
Main benefits
- Mountable in two ways – directly on the UMC100.3 or seperately on the adapter SMK3.0 outside the drawer
- No need for Ethernet cables to enter the drawer
- Ideal for withdrawable applications
Main features
- Ethernet interface with EtherNet/IPTM
- ODVA - certified
- Built-in two-port switch for easy integration into any network topology
- Beacon-based Device Level Ring (DLR) support for redundant ring communication
- Web server for monitoring and maintenance