VI15x Expansion Modules
For advanced motor management
The modules VI150 and VI155 measure the three-phase voltages and extend the UMC100 with functions such as underload, powerfactor and under-/overvoltage protection.
VI150 is for grounded networks
VI155 is for grounded and ungrounded networks
Main benefits
- Compact, only 22.5 mm wide housing
- Detect supply problems before motor starting
- Protect equipment, e.g. avoid dry running pumps
- Deliver base information for energy management
Main features
- Measures the three-phase voltages
- Nominal motor voltages 150 … 690 V AC
- Advanced motor protection functions
- Extended motor diagnosis
- Additional integrated relay output