Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Novomax

Novomax G30 makes its appearance on the market in 1971 and is presented as the most compact air circuit-breaker of the era. Solid and reliable, it covers frame sizes from 800A to 1600A.

Novomax, thanks to the availability of a range consisting of 5 frame sizes (G2-G3-G4-G5-G6), covering up to 6300A models, guarantees performance of up to 100kA at 660Vac.

The range includes T series thermal relays and can be equipped with S1 and S2 series electronic relays. G protection for earth faults and logic output signals (S2 series) are introduced.

Available service solutions:

  • Direct Replacement G30 with new Emax X1 with PR331-PR332-PR333.
  • Direct Replacement G2 with new Emax E2 with PR121-PR122-PR123.
  • Direct Replacement G2…G6 with Megamax with PR1-AR1.
  • HB Retrofil with New Emax.
  • Spare parts.
  • Maintenance and Repair (with limitation on available spares).
  • Factory Reconditioning (with limitation on available spares).

Products and documents browser