Liquid level monitoring relays

High performance monitoring of levels

ABB's liquid level monitoring relays are used for regulation and control of liquid levels and ratios of mixtures of conductive fluids. The assortment includes single function and multifunctional devices which can be used for overflow, dry-running protection of pumps, filling and draining applications as well as max. and min. level alarm. A range of accessories like different electrodes complete the offer.

Main benefits

  • Latest approvals for reliable and worldwide use
  • High EMC immunity due to advanced measurement technology leads to reliability in harsh conditions
  • Easy to adjust via front side potentiometer
  • Easy to install with Easy Connect Technology
  • Toolfree mounting and demounting

Main features

  • Wide range power supplies like 24–240 V AC/DC
  • Adjustable sensitivity of the measuring system
  • Adjustable response sensitivity
  • Compact housing, 22.5 mm (0.89 in) wide
2CDC255002V0015

Vous avez besoin d'aide ou d'informations concernant un produit?

Our assortment

New CM-ENS range
Economic CM-ENE range
Innovative Connection Technology

Functionality

  • Wide range power supplies like 24–240 V AC/DC reduce drastically the number of variants and ensure a worldwide use
  • High immunitiy against electromagnetic disturbances due to advanced measuring technology
  • Adjustable sensitivity of the measuring system
  • Adjustable response sensitivities
  • Fill (UP) or Drain (DOWN), adjustable
  • Control of one or two liquid levels (min/max)
  • 2 c/o (SPDT) contacts
  • Selectable ON- or OFF-delay

Housing

  • Compact housing, 22.5 mm (0.89 in) wide
  • Housing material for highest fire protection classification UL 94 V-0
  • All materials fulfill the highest environmental standards

Installation

  • Simplifies planning, maintenance and service
  • 2 wiring technologies: Screw terminals or Easy Connect Technology
  • Tool-free mounting and demounting on DIN rail
  • 3 LEDs for the indication of operational states
  • Easy adjustment via front side potentiometers
  • Electrodes are available as accessories
2CDC251004V0015

Features

  • Monitoring of pump systems for dry running (ENE MIN) and overflow (ENE MAX)
  • Connection of 2 electrodes possible at C and MIN/MAX
  • 3 supply voltage versions
  • Optimal price / performance ratio
  • 1 n/o contact: Open-circuit principle for CM-ENE MIN, closed-circuit principle for CM-ENE MAX
  • LED for status indication

CMENEmax

Products and documents

Product browser
Document
Loading documents
Select region / language