ABB Ability™ Energy Manager and Asset Manager



ABB AbilityTM Energy Manager is a state-of-the-art cloud solution to monitor and optimize energy consumption and CO2 footprint. Thanks to Asset Health functionalities, it can also provide full remote visibility of asset and electrical-system behavior, helping you minimize cost and risk and maximize performance and safety across your operations.

 

  A single solution for all your asset and energy management needs

  

The business value of better performance

Improving overall performance with ABB AbilityTM Energy Manager and Asset Health, you can save up to:

 

20%

on energy bills

100%

on unplanned labor

40%

on maintenance costs

30%

on operational costs

Learn how ABB Ability™ Energy Manager and Asset Health creates value for your segment

Manufacturing / Food & Beverage
Buildings
Data Centers
Chemicals, Oil and Gas

With ABB AbilityTM Energy Manager and Asset Health you can:

  • Optimize the performances of your equipment, thereby ensuring reliability, maximum product quality and consistency 
  • Identify inefficiencies, and optimize energy consumption to lower costs and emissions   
  • Reduce safety risks 

LEARN MORE

 

ABB AbilityTM Energy Manager and Asset Health is a powerful building-management tool that lets stakeholders:

  • View, manage, and optimize building systems from anywhere, at any time
  • Implement predictive (condition-based) maintenance, ensuring the reliability and availability of your power system and equipment
  • Optimize energy-usage in real time to achieve maximum energy efficiency and lower costs

LEARN MORE

 

ABB AbilityTM Energy Manager and Asset Health is bringing data centers into the future with capabilities like:

  • Real-time management of your network infrastructure
  • Ensure continuous efficiency and reliability of your power supply
  • Optimize your assets for maximum uptime

LEARN MORE
 

ABB AbilityTM Energy Manager and Asset Health helps solve existing challenges with:

  • Identify and remediate equipment issues, avoiding productivity loss and slashing your maintenance costs
  • Ensure highest levels of power efficiency and reliability
  • Make fast, informed decisions that result in maximized uptime, safety, speed and yield

LEARN MORE
 

 

Energy and Asset management made easy

The energy and asset management modules can be purchased separately or together, depending on your needs. Monitoring can also be segmented down to individual pieces of equipment and/or sub-systems—such as an elevator, a single HVAC system, or a production line.

ABB Ability™ Energy Manager

Energy efficiency has become essential to running cost-efficient operations. ABB AbilityTM Energy Manager provides real-time understanding of your energy consumption and identifies areas of improvement. And it's scalable from different size of sites as well as ready to use so without any engineering activity required.

ABB Ability™ Asset Manager

ABB AbilityTM Asset Manager sets a new benchmark for simplicity and flexibility in asset-performance management. It gives you the power of seeing and optimizing your site equipment behavior anytime, anywhere via an intuitive graphic interface, resulting in greater reliability and availability and minimized unplanned maintenance.

Explore our energy and asset management solutions

 

ABB Ability™ Energy Manager and Asset Health: Architecture and MSFT Azure platform

 

Additional resources

marketplace-purchase-banner (3)

If you want to learn how ABB AbilityTM Energy Manager and Asset Health can benefit your organization, feel free to reach out. 

Contact us banner

 

Select region / language