Sensorfact™ Smart Monitoring

Digitalize your project with smart energy management

Sensorfact's cloud-based platform helps industrial and commercial businesses optimize energy usage with smart, scalable solutions. By combining real-time monitoring, actionable insights, and seamless integration, Sensorfact helps companies reduce costs, improve efficiency, and meet sustainability goals. The platform's adaptive technology evolves with your operations, ensuring long-term value and measurable impact.

Sensorfact_img





Actionable savings

Turn energy data into clear insights, helping you cut waste and generate savings. Advanced measurement is built directly into ABB circuit breakers, removing the needs of any accessories.

Intuitive from start

ABB devices cloud connectivity with preconfigured mapping, without disruption. Intuitive platform design makes it easy to use.



Personalized expertise

Our energy manager team turns your data into concrete actions that help you boost efficiency whenever you need them.

221017-SENSORFACT-GEA-8-2ok

Key benefits

  • Track consumption, prevent overloads and optimize contracted power
  • Identify standby and off-hour consumption to boost sustainability
  • On-demand advisory service unlocking on up to 14.3% energy savings on measured consumption
  • Customize email or WhatsApp notifications
  • Automated, tailored reports for instant decision-making
  • Monitor circuit breaker status in real time for fast diagnostics and operational safety
221017-SENSORFACT-GEA-8-2ok

Highlights

Compatible devices

Connectivity gateways


 

 


Edge Industrial Gateway

Collect all generated field device and parameter data - supports up to 45 Modbus TCP and 15 Modbus RTU devices

Learn more

Lite Panel Pro

Versatile switchboard HMI with a large touchscreen display and an intuitive interface - supports up to 90 Modbus TCP (included 30 Modbus RTU) devices

Learn more

Ekip Com Hub

Cartridge-type communication module inserted in an Emax 2 or Ekip UP/UP+ to connect to Sensorfact - supports up to 30 Modbus TCP and Modbus RTU devices

Learn more

 

 

Supported devices

Download a document

Loading documents


Are you looking for support?

CONTACT US


Looking for a solution for existing sites with retrofit sensors? Visit www.sensorfact.eu


Select region / language