Universal Motor Controller 100.3

Intelligent motor management

ABB motor controllers combine intelligent motor protection and control functions, fieldbus and Ethernet communication, and fault diagnosis in a single device. The Universal Motor Controller provides detailed operational, diagnostic and service data in real time, giving your plant an effective data source for predictive maintenance.

 

Main benefits

• Reduced wiring time, space requirements and costs
• Fast replacement times mean less downtime
• Commissioning time savings 
• Seamless integration into ABB AbilityTM System 800xA platform
• Choice of communication interfaces
• Safe motor shutdown 

 

Main features

• Max 1000 V AC motor voltage
• Suitable for single- and three-phase motors
• Rated motor current from 0.24 to 63 A, without accessories
• Tripping classes 5, 10, 20, 30, 40 in accordance with EN/IEC 60947-4-1
• Flexible mounting of communication interfaces
• Standard fieldbus connection and wiring

UMC100.3 DC_preview

Are you looking for support or purchase information?

Products and documents

Products
Documents
Loading documents
Select region / language