Safety

 

 

 

 

 

 

Integrating circuit-breakers into any installation requires different levels of optimization. Whether physical, electrical, operational or safety-focused, accessories take Emax 2 and Tmax XT to the next level. With up to 30% more data available on the cloud and ABB unique power controller concept, it is far easier to diagnose problems, intervene, and schedule the necessary maintenance. This helps to prevent faults, restore energy more quickly and avoid any unnecessary charging by Utilities.

 

Emax 2 and Tmax XT set the new standard when extreme breaking capacity is needed thanks to the same logics, interfaces, and features, regardless of operating voltage and environmental conditions, embedding the most advanced protection into the smallest of frames.




Features

 

Protection against electric arcs

 

 

 

SafetyPicto_4COL-390x195px

Related products

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language