Zenith ZTS T-series

Automatic Transfer Switches 30-3000 A

The ZTS T-series is built for mission critical and emergency power systems. It is available in 30-3000A, standard, delayed, and closed transition.


Simplify business operations
The ZTS T-series is equipped with an intuitive full-color touchscreen HMI and is compatible with ABB-common EkipTM Connect software to ease commissioning and operation, maximize flexibility with a wide 200-480V range and an array of standard programmable functions and IO, and finally, simplify service with unique modular components that are easier to stock and replace in the field.

Maximize uptime
ZTS T-series is built for high performance and incorporates design elements for simple service. Taking it to the next level, this advanced ATS range takes a proactive outage mitigation approach by monitoring temperature and contact health 24/7 and alerting to any anomalies, helping to ensure power keeps flowing. 

Plan for a safe and sustainable future, today
The ZTS T-series lineup has unique advances in safety with faster switching and no line voltages connected at the door. Similarly, creating a sustainable operation is not just something owed to future generations, but a cultural shift becoming a key proposition of a successful business. ZTS leverages future proof upgradability features and ABB AbilityTM Energy and Asset Manager to empower users to lower their carbon footprint. 

ZenithZTS

Tools and Support

Useful links

Select region / language