Cooling Without Limits.

From Air to Liquid, ABB has you covered with the most reliable and breakthrough technology.


—
When Cooling Stops, Everything is at Risk

It was supposed to be a smooth handover.

Albert, a lead engineer at an OEM specializing in HVAC systems for critical environments, had just delivered a new cooling solution to Dorit — the IT manager of a high-performance data center. It had taken months of design, fine-tuning, and testing to ensure optimal efficiency and reliability. Albert knew how much was riding on it.

Dorit, in turn, had trusted Albert’s solution. After careful evaluation, she had chosen to invest in his system — confident it would safeguard the heart of her operations: the data.

But one afternoon, everything changed. A minor fault in a motor starter component — a single contactor — failed during a restart under high load. The cooling system shut down. Within minutes, temperatures in the server room began to climb. Critical infrastructure faltered. Systems slowed.
And data — vast, valuable, irreplaceable — was suddenly at risk.

Albert faced the hard question: “Why didn’t we see this coming?”
Dorit had just one: “How much data can we afford to lose per minute?”


HVAC engineer and Data Center owner worrying and stressing out for a contactor failure.

Downtime in cooling isn’t just inconvenient — it’s a direct threat to performance, reputation, and revenue. But preventing these scenarios is possible. 


—
Write your story and redefine the efficiency standard in Data Center Cooling with ABB.

ABB’s low-voltage motor starting, protection, and control solutions help build resilient HVAC systems — from air to liquid cooling — designed for the demands of modern data infrastructure.
Our innovative solutions for motor starting and protection are engineered to meet the increased demands of your cooling systems.
By reducing power usage, risks of electrical downtime, and installation costs, we enable you to redefine the efficiency standard of Data Center cooling.

Download brochure_visual_HVAC Data Center3
Powered by ABB technology
Air Cooling solution

Download our Application Bundles to boost the efficiency, reliability, and future-readiness of your Air Chiller systems, designed for the evolving demands of tomorrow’s data centers.

Liquid cooling application cover download
Powered by ABB technology
Liquid Cooling Solution

Download our Application Bundles to make your Air Chiller systems and Coolant Distribution Units more efficient, reliable, and ready for the future of liquid cooling in data centers.


—
What you will get?


life cycle managment

Continuous operations

ABB solutions safeguard fan and pump motors in cooling systems, reducing chiller system failure by 10% and preventing Data Center downtime.

Energy_efficiency_icon

Energy efficiency

Cut control circuit energy use by up to 80% with our efficient solutions and AF technology, minimizing heat and temperature rise.

Easy_to_install_icon

Ease of installation

Cut control panel assembly time by 50% with our user-friendly accessories and connection sets, saving on labor and installation costs, and speeding time to market.

Space_saving_icon

Compact control panels

Maximize chiller control panel space with our compact solutions, saving up to 35% and reducing costs.


Article author banner - Albert Martinez

Problems with the contactor? Choose AF.

Your chiller system may be working along just fine… until it isn’t. When failures happen, the usual suspects get the blame: compressors, pumps, and fans. But often, the real issue lies in a component no bigger than your palm — the HVAC contactor.

 

 

Article author banner - Albert Martinez

—
Products highlights

ABB engineer

Need dedicated support on your project?

Our solution bundles provide a comprehensive selection of what we can offer. However, we understand that each project is unique and requires a personalized approach. Hence, our experts are always available to work with you to create custom solutions that meet your exact specifications.
Contact us, and we'll be in touch with you soon!

ABB engineer
Select region / language