Applications for Solar photovoltaic

Simplify challenges with a focused solution 


ABB drives the transition to renewable energies with a portfolio of Applications for Solar and Grid Systems.

 

Our Application packages were designed by domain experts to address your specific challenges.
Discover our Intelligent Distribution Applications for remote solar plant monitoring, outage prevention, and reduced maintenance downtime, along with tailored solutions for switching and protection in 800V AC string inverters. Our Grid Feeding Systems also ensure seamless integration of Distributed Energy Resources (DERs).

How ABB applications can help you

Our tried-and-tested Applications simplify the process: faster selection, easy installation, and quicker results. And our deep domain expertise means you’ll get a solution tailored to your needs


Select your application

Grid Feeding System
Intelligent distribution
Switching and Protection

Your challenge

As the integration of Distributed Energy Resources (DERs) like solar panels, wind turbines and battery storage systems increases, Utilities face the challenge of efficiently managing these diverse energy resources. It is necessary to balance the integration of DERs to meet sustainability goals while ensuring regulatory compliance and the reliability of the electrical grid.

Your focused solution


A tailor-made complete solution for the efficient management of DERs. Grid Feeding System continuously monitors utility grid parameters such as frequency and voltage, and effectively manages the connections of DERs to the grid. By doing so, it ensures stable and safe integration of DERs, promoting grid reliability and regulatory compliance.

assets-lifetime
Grid stability
Ensures that DERs operates in harmony with the electrical grid in terms of voltage and frequency regulation.
Maximize safety and reliability
Safety
Prevents safety hazards by detecting unintentional islanding phenomena and equipment damage by detecting frequency and voltage variations.
Easy installation
Compliance with regulations

Procures the compliance of DERs with the requirements of different grid operators.

Continuous operations
Availability

In case of temporary grid disturbances, facilitate the automatic reconnection of DERs to the grid once stability is restored.

Discover your Application options

Download our design resources to find your solution package 
Grid feeding
Application note
Grid Feeding System for Distributed Energy Sources

Commercial & Industrial scale (IEC)

Promotional video Grid Feeding
Promotional video
Grid Feeding System for Distributed Energy Sources

Commercial & Industrial scale (IEC)

Your challenge


ABB Intelligent Distribution technology gives you a clear vision of consumptions, electrical parameters and equipment status through a web-based Application cyber-secured. In just one solution, you can secure power quality, optimized maintenance, reduced CO2 emissions and enhanced ROI assessment.


Your focused solution


By combining advanced ABB devices, you can easily set up a modular Modbus network open to any platform and scalable throughout the lifetime of the system, thus compliant with the customers’ changing and evolving needs. In addition, ABB product connectivity enables you to set up configuration and communication architectures ready to be interfaced with ABB or 3rd party monitoring platforms or a SCADA.


Energy efficiency 
Maximize cost savings and emission reductions with full control of power flow and reporting

Avoid downtime and production losses
24/7 plant monitoring of assets to ensure optimized maintenance processes

Integration of 3rd party devices
Minimize upgrading and replacement costs

Discover your Application options

Download our design resources to find your solution package 
ID_solar_US copy
Application note
Intelligent Distribution for 800V AC String inverter configurations in photovoltaic plants

Utility scale (IEC)

Top view worker installing a solar cell on the factory roof-Small
Application note
Intelligent Distribution for 800V AC String inverter configuration in photovoltaic plants

Commercial & Industrial (IEC)

Your challenge


In your photovoltaic plant with string inverter architecture, you need a quick Switching and Protection (S&P) solution to secure AC recombiners against overcurrents. ABB pre-configured and pre-tested bundles reduce installation costs and time, enhance flexibillity and energy efficiency and are specifically designed for power ranges up to 800V AC.

Your focused solution


Discover our switching and protection Applications for an easy 800V AC recombiner configuration matching both single and multi MPPT inverter technologies. The solution is covering both Commercial & Industrial and Utility scale photovoltaic plants with a string inverter architecture.


Smarter protection
Increase the power of your installation and reduce CAPEX with our full range of LV components up to 1000V AC and 1500V DC
Speed
Speed up your projects
Quick installation thanks to preconfigured bundles using a coordinated range of products with compact sizes
Maximize safety and reliability
Safety

Avoid the risk of fire from lightning and surges with compact SPDs. Reduce the risk of injuries with advanced arc flash mitigation solutions

Discover your Application options

Download our design resources to find your solution package 
ABB TISSOT KEY 63270 ret-Small
Application note
Switching and Protection for 800V AC recombiners in photovoltaic plants

Utility scale (IEC)

ABB TISSOT KEY 63270 ret-Small
Application note
Switching and Protection for 800V AC recombiners in photovoltaic plants

Utility scale (UL)

AdobeStock_306677206-Small
Application note
Switching and Protection for 800V AC recombiners in photovoltaic plants

Commercial & Industrial (IEC)

solar inverters2
Application note
Switching & Protection for 800V AC Combiners in Photovoltaic plants

Utility Scale (UL)

SPEP 800V AC combiners
Application note
System pro E Power configurations for 800V AC combiners in photovoltaic plants

Commercial & Industrial (IEC)


Application finder

Find your reference Architecture in one search!

Application Finder_thumbnail_low res
The Application Finder is a web-based tool to easily search among available Applications and get related Single Line diagrams and Bill of Materials to speed up your project.

Application configurator

Tailor your Application and get ready to order!

Application-Configurator_thumbnailpx
The Application Configurator is an intuitive web-based tool that al-lows you to quickly customize an application based on your electrical needs and easily order each component from the nearest distributor!

Useful links



  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Select region / language