ABB Ability BuildingPro Edge

The powerhouse behind ABB Ability™ BuildingPro

Edge-Level Building Software for Real-Time Supervision and Control: BuildingPro Edge Series is a robust, all-in-one building automation family of controllers. Each controller unifies diverse building data within a single, compact hardware device. Engineered for high performance and efficient integration, these controllers serve as secure bridges between on-site systems and cloud-based digital services. They ensure reliable and future-proof connectivity. 

Built around the openBOS® Building Operating System, BuildingPro Edge provides semantic modeling and contextualization of building data, paving the way for seamless AI agent adoption and smarter automation 

Designed for flexible scalability, BuildingPro Edge allows users to define and expand the number of managed data points over time-up to the device’s physical capacity-without the need for additional hardware. Beyond just data points, BuildingPro Edge empowers users to map schedules, trends, and alarms-ensuring complete visibility and control. Flexible mapping options allow  structuring of building data by protocol, network, location, space, or asset. 

Protocol-agnostic by design, it seamlessly enables control and coordination across multiple systems and communication standards, while advancing cybersecurity features – including signed applications and encrypted disk  - safeguarding operations and digital assets .

 

One Scalable Platform for Medium and Large Deployments

The BuildingPro Edge Series brings together two fully compatible controllers: BuildingPro Edge Medium and BuildingPro Edge Large, built on the same openBOS® architecture, configuration tools, and feature set. Together, they provide system integrators with one scalable edge platform suitable for projects ranging from small buildings to large, multi‑system sites.
Both run the same openBOS® building operating system, delivering a unified information model, common APIs, and seamless cloud connectivity to ABB Ability BuildingPro and other digital services. Whichever device you choose, you enable the same capabilities: protocol‑agnostic integration, local supervision and control, portfolio‑level visualization, and readiness for analytics and AI‑driven automation.
BP1
BuildingPro Edge Medium

A DIN‑rail‑mounted device for electrical panels, supporting up to 10,000 datapoints. Ideal for small to mid‑size buildings or dedicated systems such as HVAC, lighting, or metering.

BP2
BuildingPro Edge Large

A surface‑mounted controller for technical rooms or IT areas, supporting up to 50,000 datapoints to aggregate complex systems or multiple buildings on a single site.


What makes it essential

picture12

BuildingPro Edge is protocol-agnostic, enabling effortless control and coordination across multiple systems and communication standards.
Protocols are managed at the field level. 


picture11

Engineered to be both cyber-secure and open, BuildingPro Edge supports digital solutions for monitoring, control, and secure cloud connectivity—while simplifying system integration. 


picture9

Powered by openBOS® BuildingPro Edge provides a unified building ontology, offering qualified information on spaces and assets, ensuring consistency and clarity. 

picture10

BuildingPro Edge features simple setup and easy configuration, with a free of charge configuration tool.


picture8 

Its built-in configuration tool, BuildingPro Editor, comes pre-installed on the device and is included at no additional cost with every BuildingPro Edge purchase. 

picture13
   It comes equipped with a powerful built-in BACnet server, transforming it into a full-featured BACnet Building Controller. It intelligently maps all data points from supported protocols into BACnet.


openBOS®, the power within

BuildingPro Edge features ABB’s openBOS® software, a Building Operating System with a full site ontology - overing buildings, spaces, assets, users, and data points. A secure REST API enables local and cloud-based integration for point control, alarms, trends, schedules, and site data access.

Explore more





Select region / language