ABB Cylon® BACnet Building Control features the CB LINE series of BACnet® field controllers, CBXi Series, CBX Series, CBT Series, and CBV Series, designed to work as part of the ABB Cylon dual-platform offering and can be used as field level BACnet IP and BACnet MS/TP controllers for ASPECT® and INTEGRA™ building management solutions.
Built for a wide range of energy management applications ABB Cylon® BACnet controllers are designed for intelligent control of HVAC equipment such as Central Plant, Boilers, Chillers, Cooling Towers, Pump Systems, Air Handling Units (Constant Volume, Variable Air Volume, and Multi-zone), Rooftop Units, Electrical systems such as lighting control, variable frequency drives and metering.
Main features
- The entire ABB Cylon range benefits from UniPut™ I/O technology for flexible point configuration and flexibility in strategy changes which has the benefit of minimizing the cost of design changes even at late stages in commissioning.
- Scalable, front-end building automation solution
- Open protocol building controls for interoperability
Main benefits
- Built on an open platform ABB Cylon BACnet controllers allow for easy integration
- The range includes the powerful CBXi BACnet IP controllers and extension modules providing up to 96 points of control
- Wide range of HVAC control to meet any facility’s needs. ABB Cylon smart building solutions provide flexible site control applications for small to large scale building automation systems. Our highly flexible and easily extendable solutions also offer a consistent approach to the phased upgrade of legacy plant and new buildings.