FBTi BACnet® Controller series

Cylon-FBTi-BACnet-Controller-Series-header

The new FBTi Series offers cost-effective IP enabled BACnet® controllers designed to cover applications from fan coil units, chilled beams, heat pumps and roof top units. The BTL listed controller is available in both 9 and 16 points units.

Leveraging the ABB Cylon FusionAir sensor series, the FBTi can execute Indoor Air Quality (IAQ) applications such as demand control ventilation and optimize energy usage in the controlled terminal equipment.

Cylon-FBTi-BACnet-Controller-Series

Features and benefits include

  • Consistent engineering and project workflow
  • Easy to engineer, commission, and start-up
  • Improved indoor air quality with FusionAir sensors 
  • Available IP or MS/TP networks, giving System Integrators flexibility in system configuration.
  • Improves energy efficiency when combined with CO2 sensors as part of a demand-controlled ventilation strategy that adjusts the amount of fresh air intake according to the number of building occupants.


Useful information



Related products

related-products-FLXeon-Line-IP-Controllers
FLXeon Line IP Controllers


Products and Downloads

Products
Downloads
Loading documents
Select region / language