ASPECT® Supervisory Building Control

Seamlessly integrating buildings and business

cylon-aspect-visual

ASPECT® is an award-winning scalable building energy management and control solution designed to allow users seamless access to their building data through standard building protocols including smart devices.

ASPECT® combines real-time integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web serving capabilities.

ASPECT® connectivity to the Internet must use a VPN or firewall, which ensures secure and encrypted communication channels, protecting data integrity and privacy.
 
By utilizing a VPN (Virtual Private Network), ASPECT® systems can connect to remote networks over a public Internet connection while maintaining a secure, encrypted tunnel, thus preventing unauthorized access. A firewall acts as a barrier between the ASPECT® network and potential threats from the Internet, allowing only authorized traffic to pass through based on predefined security rules.

ASPECT® software provides Full Upload and Download of controller strategies (FUD), BACnet operator workstation, OS upgrade, security enhancements, graphics features, and historical Reporting Improvements, along with general usability improvements.

ABB-Cylon-ASPECT-brochure-cta

ASPECT® brochure

Download brochure


Features and benefits include

  • BACnet® Operator Workstation (B-OWS)
  • Expands Full Upload / Download feature support to any RS485 device connected to Nexus (ASPECT® Control Engine)
  • BACnet® & Modbus Integration and full-featured PUP & Unitron Support
  • Remote Access and Data Analysis
  • Lower Deployment Costs


Product range



Products and downloads

Products
Downloads
Loading documents
Select region / language