INTEGRA™ Supervisory Building Control

Opening limitless innovation for Smart Buildings

abb-cylon-integra-building-controller-visual

INTEGRA™ is a compact, embedded Internet of Things (IoT) controller and server platform for connecting multiple and diverse devices and sub-systems, the ABB INTEGRA™ Series provide integrated control, supervision, data logging, alarming, scheduling and network management, and streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LAN, or remotely over the Internet.



Features and benefits include

  • Scalable hardware and software make it suitable for installation in small building to large campus applications.
  • Remote connectivity allows control, monitoring, and management of field controllers providing flexibility in connecting and controlling buildings worldwide.
  • INTEGRA™-Supervisor software can connect multiple INTEGRA IT-Series controllers and their data to provide aggregated information, such as; archiving, master scheduling, real-time data, history, and alarms, to create a single, unified application.


Product range



Products and downloads

Products
Downloads
Loading documents
Select region / language