ABB Video Indoor Station 7"

Keyvisual_jpg_EN_VideoIndoorStation7_redshadow_web

Full control of what happens in front of your door

The Video Indoor Station 7’’ is the latest addition to the ABB-Welcome door communication world. With its impressive 7’’ design, white color, and simplicity of use, it is the perfect choice for modern homes. 

Thanks to the intuitive design, all functionalities are only a fingertip away, with additional programmable buttons enabling flexible customization to cover all your needs. ABB's Video Indoor Station 7’’ provides the best level of security for your network and data while protecting your home and your family’s well-being. 

 

 

Are you looking for support or purchase information?

Main benefits

main-benefit-Family

Simple and intuitive  

  • User-friendly design
  • Intuitive and simple to commission
  • Easy to configure with a commissioning wizard 


pictogram-star

Modern Design

  • Modern and clean design
  • Large 7’’ Display, good resolution
  • Intuitive graphical user Interface 
  • 5 additional programmable buttons for flexible customization of functionalities, e.g. manage garage door 



Features

  • Intuitive graphical user interface with wider viewing angles and a  good resolution

  • Intuitive button layout with separate “call” & “unlock” button to avoid mis-operation on the small size panel. With separate mechanical “setting” button, easy to touch 

  • Up to 5 intercom connections possible, easy accessible with one touch

  • Up to 5 free programmable buttons available (e.g. garage door)

  • Up to 40 Video Indoor Station 7'' with one System controller connectable, no need for additional power supply

More information

Services and Tools

Support

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language