ABB Tenton®

The ABB Tenton® sensors are easy-to-use, high quality sensors. A surface-mounted and flush-mounted installation is possible, all versions can be connected via a FM box.

Main benefits:

  • High quality display with illumination for excellent readability
  • Room device with three functionalities in one device: control element, room temperature control and CO2 / humidity sensor
  • Control of all room functions from HVAC to shading and lighting
  • Clean and elegant design that fits perfectly into modern commercial buildings
  • Available in four colors: Studio white, studio white matt, black matt and aluminium silver

Main features:

  • 3:1 device: CO2 / Humidity sensor, RTC and control element
  • Large Labelling field to make the buttons easier to control
  • Separate anti-theft protection (same like ABB tacteo®)
ABB Tenton

Products and Downloads

Select region / language