Distribution board for direct kWh metering

CDCS 2520, CDCS 6320

Kabeldon pre-assembled service distribution boards for direct kWh metering type CDCS 2520 for 25 A and CDCS 6320 for 63 A complete with all essential components for connecting the service cable and also an outgoing cable.

The distribution boards for direct kWh metering are adapted to 5-wire system type TN-C-S.


Main benefits
  • The enclosures are tested according to IEC 61439-5 and fullfill the requirements for use in arctic climate.
  • The foundation is integrated in the enclosure both for putting up on the floor indoors, and in the ground for installation outdoors.

Are you looking for support or purchase information?

Documents and products browser

Select region / language