Distribution board for direct kWh metering
CDCS 25 L, CDCS 63 L, CDCS 25 LP and CDCS 63 LP
Pre-assembled service distribution board, low profile with direct kWh metering,
available in four versions:
- CDCS 25 L for 25 A
- CDCS 63 L for 63 A
- CDCS 25 LP for 25 A
- CDCS 63 LP for 63 A
The enclosures CDCS LP are powder coated in green color (RAL 6012) to fit
the green spaces such as parks.
Main benefits
- The enclosures are tested according to IEC 61439-5 and fullfill the requirements for use in arctic climate.
- The foundation is integrated in the enclosure for both indoor and outdoor installations.
- Meter panel for 25 or 63 A. Connecting clamps for the service line feeder and outgoing cable.