Distribution board for transformer metering

CDCS 12515, SDCS 12523, 35518, 35543, 63026, 63051

Kabeldon pre-assembled service distribution boards is available in four variants for 160 A or 250 A, complete with all essential components for connecting the service cable, mounting current transformer, terminal blocks and meter. Outgoing groups are not included.

– The foundation of CDCS 12515 is integrated in the enclosure both for putting up on the floor indoors, and in the ground for installation outdoors.
– For SDCS the choice of foundation is dependent to putting up indoors on the floor or fixed on the wall; or also installation outdoors in the ground
The distribution boardsfor transformer metering are adapted to 5-wire system type TN-C-S.


Main benefits
  • Enclosures are tested according to  IEC 61439-5 and fullfill the requirements for use in arctic climate.

Are you looking for support or purchase information?

Products browser

Select region / language