SPL Fitting Type M - Coupler

Straight liquid tight coupler

  • Nickel Plated Brass, Co-Polyester seals
  • IP66, IP67, IP68 & IP69 rated 
  • Very high degree of mechanical protection
  • Temperature range - Static- 65°C to +150°C
    Temperature range  - Dynamic - 45°C to +150°C

Typical applications

  • Designed to help maintain system integrity
  • Allows swivel for installation only
SPL Coupler
Select region / language