Flexible metallic conduit systems 

Adaptaflex have a wide selection of flexible metallic conduit systems manufactured either in galvanized steel or stainless steel.

As standard, our conduit ranges are offered in nominal conduit sizes from 3mm up to 75mm for larger cable carrying capacity. Our solutions offer a wide range of specifications and specialist properties, including Liquid Tight, Low Fire Hazard (LFH) and EMI screening. Additionally, many of our conduit systems have industry recognised approvals including British Kitemark, CE Approval, UL 1696, NF, LUL, DB, Lloyds Register amongst others.

As well as our flexible metallic conduits, we also offer a range of fittings specifically designed to maintain system integrity including fixed and swivel fittings, straights, 90° and 45° elbows. To top it off, we also have a host of accessories including locknuts, enlargers, reducers and converters, to help facilitate quick and easy system installation.

Features & benefits include:

  • High compression/crush strength
  • Tensile strength - pull off load under tension
  • Impact resistance
  • Inherent fire protection on uncoated versions
  • Corrosion resistant - stainless steel options
  • Braided - High level EMI screening with tinned copper overbraiding
metallic conduit systems

Metallic conduits

Metallic fittings

Metallic accessories

More information

Select region / language