Type B

Straight fitting - Swivel external male thread

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP40 rated 
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Lighting / Cable Track
  • Under-floor wiring, access flooring or in high temperature installations
spb20b_af1
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no Nominal conduit size (mm) PG thread
S10/M12/B 10 M12 S10/PG7/B 10 PG7
S12/M16/B 12 M16 S12/PG9/B 12 PG9
S16/M16/B 16 M16 S16/PG11/B 16 PG11
S16/M20/B 16 M20 - - -
S20/M20/B 20 M20 S20/PG16/B 20 PG16
S25/M25/B 25 M25 S25/PG21/B 25 PG21
S32/M32/B 32 M32 S32/PG29/B 32 PG29
S40/M40/B 40 M40 S40/PG36/B 40 PG36
S50/M50/B 50 M50 S50/PG42/B 50 PG42

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language