Type SS

Stainless Steel

  • Marine Grade 316 Stainless Steel - High mechanical strength with high flexibility
  • Temperature range - Static Applications: -50°C to +350°C
    Temperature range - Dynamic Applications: -45°C to +250°C
  • IP rating IP40 
  • Inherent Low Fire Hazard (ILFH) system
  • High resistance to corrosion and salt

Typical applications

  • Industry OEM – Marine & Shipping
  • Utility – Power & Energy
  • Industry processing, Chemicals, Food, Feed, Beverage, Pulp Paper etc.
  • Applications where high mechanical strength or high temperatures are required.
  • Offshore
  • Food machinery use 
steel cond
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
SS10 10 9.0 6.8 25 25, 50
SS12 12 13.0 10.3 30 25, 50
SS16 16 16.0 13 35 10, 25, 50
SS20 20 20.5 16.9 45 10, 25, 50
SS25 25 25.0 21.4 55 10, 25, 50
SS32 32 32.0 28.1 60 10, 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language