Type C 

Smooth entry bush

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP40 rated 
  • For locking conduit into plain holes in enclosures

Typical applications

  • Lighting / Cable Track
  • Under-floor wiring, access flooring or in high temperature installations
s20c_af1
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
S10/9/C 10 9
S12/12/C 12 12
S16/16/C 16 16
S20/20/C 20 20
S25/25/C 25 25
S32/32/C 32 32
S40/40/C 40 40
S50/51/C 50 51
S63/61/C 63 61
S75/75/C 75 75

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language