Type S

Flexible Steel Conduit

  • Higher compression, mechanical and tensile strength than nylon systems
  • Highly flexible, tight bend radius
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Dynamic Applications: -45ºC to +250ºC
  • Inherent Low Fire Hazard (ILFH) system
  • IP40 rated (with appropriate fitting)

Typical applications

  • Applications where high mechanical strength, bend radius or high temperatures are required.
  • Lighting / Cable Track
  • Under-floor wiring, access flooring or in high temperature installations
steel cond

Recommended fittings

More information

Select region / language