Inherent Low Fire Hazard (ILFH) system. Features high compression, mechanical and tensile strength. IP40 rated
IP65 rated with appropriate fitting. Range features self-extinguishing, LFH and Halogen free materials
Up to IP69K rated with appropriate fitting. Range features self-extinguishing, ELFH, Halogen free extreme temperature range materials
Inherent Low Fire Hazard (ILFH), EMI screen system. IP40 rated with very high UV resistance
Liquid resistant options up to IP54 rated with appropriate fitting. Liquid tight options up to IP68 rated with appropriate fitting. EMI screen, self-extinguishing, ELFH, Halogen free extreme temperature range materials
Anti-microbial liquid tight high temperature covered steel flexible conduit. Suitable for indoor splash zone areas or food processing equipment