Type SPL-EF

Enhanced Fire Hazard - Steel / Polyolefin
Liquid tight

Features, benefits & approvals:

  • Enhanced fire performance polyolefin jacket covered galvanised steel
  • Temperature range - static applications: -40ºC to +105ºC
    Temperature range - dynamic applications: -30ºC to +105ºC
  • LUL Approved
  • BS EN 61386-1 & 23 accreditation
  • EN45545-2 HL3 - R22 & R23 rating
  • Approved under ASTM E 162, ASTM E 662 and Bombardier SMP 800-C for fire safety
  • Up to IP69 rating (with appropriate SPL fitting)
  • Halogen free
  • Self-extinguishing
  • Very high UV resistance
  • Very high flexibility - high fatigue life

Typical applications - worldwide suitable for:

  • OEM - assembly
  • Underground rail and any train vehicle/infrastructure
  • Construction - commercial and institutional buildings
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Recommended fittings

More information

Select region / language