Type E  

Conduit terminator

  • Nickel plated brass
  • Temperature range - Static Applications: -65ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 rated 
  • Cable protection at exit point

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
spl20e_af1
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) US conduit size (in)
SPL10/E 10 ¼”
SPL12/E 12 5/16”
SPL16/E 16 3/8”
SPL20/E 20 ½”
SPL25/E 25 ¾”
SPL32/E 32 1”
SPL40/E 40 1 1/4”
SPL50/E 50 1 1/2”
SPL63/E 63 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language