Type SPLHC

Liquid Tight Extreme Temperature Covered Steel Flexible Conduit

  • Galvanized steel core – string packed
  • High temperature thermoplastic rubber Jacket - Highly flexible even at sub-zero temperatures
  • Temperature range - Static Applications: -65ºC to +135ºC
    Temperature range - Dynamic Applications: -45ºC to +150ºC
  • Chemically resistant
  • High IP rating – IP68 (10 Bar 30 minutes) to IP69K
  • Very high UV resistance
  • Good mechanical strength

Typical applications

  • Equipment used in extremely cold environments
  • Offshore
  • Oil & Gas
  • Utility – Power and Energy
  • Industry Processing
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Recommended fittings

More information

Select region / language