Type STC

Galvanised Steel Conduit with Tinned Copper Overbraid

  • High EMI Screening
  • ILFH - Inherent Low Fire Hazard 
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Dynamic Applications: -45ºC to +250ºC
  • Very high UV resistance
  • High Flexibility - High Fatigue Life
  • IP rating - IP40
  • Good mechanical strength

Typical applications

  • Oven Furnaces / foundries / welding
  • Machine tools (screening)
  • Lighting 
  • Rail infrastructure
Type SSB_GalvSteelFlexConduit_Adaptasteel

Recommended fittings

More information

Select region / language