Type LFH-SP

Low Fire Hazard - Steel/Polyolefin
Liquid resistant

Features, benefits & approvals:

  • Polyolefin coated galvanized steel core
  • Temperature range - static applications: -25ºC to +90ºC
    Temperature range - dynamic applications: -5ºC to +105ºC
  • Limited fire hazard – low smoke, zero halogen, high oxygen index
  • LUL Approved
  • BS EN 61386-1 & 23 accreditation
  • EN45545-2 HL3 - R22 & R23 rating
  • Approved under ASTM E 162, ASTM E 662 and Bombardier SMP 800-C for fire safety
  • Up to IP65 rating (with appropriate SP fitting)
  • Halogen free
  • Self-extinguishing
  • High UV resistance
  • Medium flexibility - medium fatigue life

Typical applications - worldwide suitable for:

  • OEM - assembly
  • Underground rail and any train vehicle/infrastructure
  • Construction - commercial and institutional buildings
Type LFH_SP_LiqResCovSteelConduit_Adaptasteel

More information

Select region / language