Type SPUL

Liquid Tight UL Listed & CSA Approved Covered Steel Flexible Conduit

  • UL514B File No. E76358 certified
  • Galvanized steel core – copper packing
  • Temperature range - Static Applications: -20ºC to +75ºC
    Temperature range - Dynamic Applications: -5ºC to +105ºC
  • High IP rating – IP68 (10 Bar 30 minutes) to IP69K
  • High UV resistance
  • Medium Flexibility - Medium Fatigue Life
  • Good mechanical strength

Typical applications

  • Machine tools for North American use
  • Equipment requiring UL/CSA approval
  • North American – All sectors
  • OEM – Automation – Exports
  • OEM – Machinery – Exports
  • Industry Processing
Type SPUL_LiqOilResCovSteelConduit_Adaptasteel

Recommended fittings

More information

Select region / language