Food and Beverage locknut

316 Stainless steel locknut for securing threaded fittings into knock outs and fixing holes. Suitable for food zone non-contact areas.

  • Very high corrosion resistance
  • Very high chemical resistance
  • Very high fatigue life
  • Temperature range - Static Applications: -50ºC to +130ºC
    Temperature range - Moving Applications: -5ºC to +150ºC

Typical applications

  • Suitable for indoor splash zone areas or food processing equipment.
F&B locknut
Parts list
Documents
Related products
Additional information
Contact us
Part no Metric conduit size Part no US (NPT) conduit size
LNSS16 M16 LNSS038 3/8”
LNSS20 M20 LNSS050 1/2”
LNSS25 M25 LNSS075 3/4”
LNSS32 M32 LNSS100 1”
LNSS40 M40 LNSS125 1 1/4”
LNSS50 M50 LNSS150 1 1/2”
LNSS63 M63 LNSS200 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language