| METRIC Part no: |
Metric (mm) |
US (Trade size) |
B |
C |
D |
E |
F |
G |
| SPL16/M16/SAM |
16 |
3/8” |
12.0 |
32.8 |
30.0 |
31.9 |
14.0 |
10.5 |
7TCA296120R0043 |
| SPL20/M20/SAM |
20 |
1/2” |
12.0 |
35.6 |
32.0 |
35.0 |
18.0 |
14.5 |
7TCA296120R0044 |
| SPL25/M25/SAM |
25 |
3/4” |
12.0 |
43.0 |
38.0 |
41.0 |
23.0 |
18.3 |
7TCA296120R0045 |
| SPL32/M32/SAM |
32 |
1” |
12.0 |
51.5 |
45.0 |
49.0 |
30.0 |
24.1 |
7TCA296120R0046 |
| SPL40/M40/SAM |
40 |
1 1/4” |
12.0 |
53.3 |
57.0 |
61.5 |
38.0 |
32.7 |
7TCA296120R0047 |
| SPL50/M50/SAM |
50 |
1 1/2” |
12.0 |
60.2 |
64.0 |
69.0 |
48.0 |
37.7 |
7TCA296120R0048 |
* : Currently does not conform to UL514b
- Note: A flat surface greater than diameter “E” is required around the knockout on the box or enclosure for the face seal of the NPT
fitting to create a liquid tight seal. (The NPT threads alone will not provide a liquid tight seal when installed in a female NPT hub)
- Note: Parts are maintanence free, face seal can be replaced if damaged.
- Note: Parts are fully cleanable and will maintain full ingress protection under normal wet cleaning condtions
| NPT Part no: |
Metric (mm) |
US (Trade size) |
B |
C |
D |
E |
F |
G |
| SPL16/038/SAM |
3/8” |
16 |
15.2 |
43.0 |
30.0 |
31.9 |
14.0 |
10.5 |
7TCA296120R0053 |
| SPL20/050/SAM |
1/2” |
20 |
19.8 |
43.2 |
32.0 |
35.0 |
18.0 |
14.5 |
7TCA296120R0054 |
| SPL25/075/SAM |
3/4” |
25 |
20.1 |
46.3 |
38.0 |
41.0 |
23.0 |
18.3 |
7TCA296120R0055 |
| SPL32/100/SAM |
1” |
32 |
25.0 |
57.9 |
45.0 |
49.0 |
30.0 |
24.1 |
7TCA296120R0056 |
| SPL40/125/SAM |
1 1/4” |
40 |
25.6 |
60.4 |
57.0 |
61.5 |
38.0 |
32.7 |
7TCA296120R0057 |
| SPL50/150/SAM |
1 1/2” |
50 |
26.0 |
64.7 |
64.0 |
69.0 |
48.0 |
37.7 |
7TCA296120R0058 |
* : Currently does not conform to UL514b
- Note1: A flat surface greater than diameter “E” is required around the knockout on the box or enclosure for the face seal of the NPT
fitting to create a liquid tight seal. (The NPT threads alone will not provide a liquid tight seal when installed in a female NPT hub)
- Note2: Parts are maintanence free, face seal can be replaced if damaged.
- Note3: Parts are fully cleanable and will maintain full ingress protection under normal wet cleaning condtions