Conduit Clip

Accessories

One piece non-metallic conduit clips providing secure mounting points for Harnessflex conduit systems. These fittings are designed to snap together over all types of Harnessflex slit and unslit conduit.

  • One-piece design overcentre facility holds conduit securely in place during harness fabrication.
  • Internal conduit location step prevents lateral movement of conduit even when lid is open.
  • Integral hinged lid provides added security when closed and can be removed if not required.
  • Integral fixing hole provides centre location point with hexagonal counter-bore for use with captive nuts.
hcb clip

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Conduit Size Fixing Hole Size A/F Counter Bore Size
NC NW
HCB08 08 7.5 4mm 8mm
HCB12 12 10 4mm 8mm
HCB16 16 13 5mm 9mm
HCB20 20 17 6mm 10mm
HCB28 28 23 6mm 10mm
HCB32 32 29 6mm 10mm
HCB40 40 36 6mm 10mm
HCB50 50 48 6mm 10m

PDF Icon   3D CAD files
 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language