Harnessflex® Connector Shield

Protective cover for AMPSEAL 16 CPA mechanism

The Harnessflex® Connector Shield provides a high level of protection against the ingress of solids and liquids into the AMPSEAL 16 connector CPA mechanism, helping to maintain continuous vehicle operation even in the toughest conditions.

The universal design will fit securely to the CPA mechanism of the complete range of AMPSEAL 16 connectors when used with Harnessflex AT (AMPSEAL 16) backshells.

Features & benefits:

  • Single piece covering to fit all AMPSEAL 16 connectors
  • Secure push-fit fastening mechanism (patent pending)
  • Maintains free operation of the CPA mechanism
  • Provides continuation of protection between connector and backshell
  • Provides ingress protection against solids and liquids
  • Protects CPA mechanism against painting processes
  • Suitable for retrofit / aftermarket

Select Language
  • English
  • français
  • 日本語
connector shield

More information

Select region / language