Multi-way reducers & blanking caps

Accessories

One-piece, multi-way breakout inserts providing reducing options to a variety of conduit sizes from a single hinged fitting junction.

These reducers can accommodate all types of Harnessflex slit and unslit conduit and may be used with all Harnessflex hinged fittings.

  • Conduit size labels - Each junction indicates nominal conduit size to aid installation
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free

Multi-way reducer

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
Select region / language