X-Temp™ HTC Conduit
HTC conduit is suited to static and dynamic applications where extreme high or low temperatures are present. HTC is resistant to all under bonnet greases, fuels and oils.
Features & benefits:
- Very high flexibility & fatigue life
- Very high elevated temperature, abrasion, impact and shock resistance
- Temperature range: -40ºC to +175ºC
Temperature range short-term: +190°C
- UV Resistance - Very high
- IP40 (TempGuard & standard hinged fittings) IP67 (Sealed fittings)
- Self extinguishing, low smoke toxicity & halogen free