Delphi Series Interface

External Hinged Connector Interface

Straight and 90° elbow interfaces providing high integrity connections between various Delphi series connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of Harnessflex slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
MP combo
*Image is representative of finished product, details may vary

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
Related products
Contact us

Delphi Series Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-DE001 08 7.5 - - - -
CI08-MP2 08 7.5 - - - -
CI08-MP3 08 7.5 - - - -
C108-MMP2 08 7.5 - - - -
CI08-WP2 08 7.5 - - - -
CI08-PTD2 08 7.5 - - - -
CI08-GT153 08 7.5 - - - -
16-GT284 16 13 - - - -

Part Reference Connector System
MP Delphi Metri-Pack To suit Metripack
MMP Delphi Metri-Pack To suit Metripack
WP Delphi Weatherpack To suit Weatherpack
PTD Power Timer
GT Delphi GT Series 150 and 180


Delphi Series 90º Elbow Swivel Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-90-DE001 08 7.5 - - - -
CI08-90-MP2 08 7.5 - - - -
CI08-90-MP3 08 7.5 - - - -
C108-90-MMP2 08 7.5 - - - -
CI12-90-MP2 12 10 - - - -
CI12-90-MP3 12 10 - - - -
CI12-90-MMP2 12 10 - - - -
CI08-90-WP2 08 7.5 - - - -
CI12-90-WP2 12 10 - - - -
CI08-90-PTD2 08 7.5 - - - -
CI12-90-PTD2 12 10 - - - -
CI08-90-GT153 08 7.5 - - - -
CI12-90-GT153 12 10 - - - -
CI12-90-GT284 12 10 - - - -
CI16-90-GT284 16 13 - - - -

Part Reference Connector System
MP Delphi Metri-Pack To suit Metripack
MMP Delphi Metri-Pack To suit Metripack
WP Delphi Weatherpack To suit Weatherpack
PTD Power Timer
GT Delphi GT Series 150 and 180

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language