FCI Automotive Apex Interface

External Hinged Connector Interface

Single junction, straight and 90° elbow interfaces providing high integrity connections between FCI Apex connectors or Junior timer connectors and Harnessflex conduit systems. These interfaces are designed to snap together over all types of slit and unslit conduit, maintaining maximum conduit bore. In addition, 90° elbow versions allow the conduit to swivel 360° around the connector housing.

  • One-piece external design for unrestricted bore and quick assembly with no tools.
  • High pull-off strength - conduit corrugations sit tightly into joiner junctions.
  • Conduit size labels - each junction indicates nominal conduit size to aid installation 
  • Polyamide (Nylon) 66
  • IP40 rated
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
FCI Combo

*Image is representative of finished product, details may vary


Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

FCI Automotive Apex Straight Interface

Part No. Conduit Size Interface Reference Connector Reference
NC NW
CI08-FCI02 08 7.5 - - - -
CI08-FCI03 08 7.5 - - - -
CI08-FCI04 08 7.5 - - - -
CI12-FCI02 12 10 - - - -
CI12-FCI03 12 10 - - - -
CI12-FCI04 12 10 - - - -
CI12-FCI14 12 10 - - - -
CI16-FCI14 16 13 - - - -
16-FCI14 16 13 - - - -
CI17-FCI10 16 13 - - - -
CI25-FCI50 25 22 - - - -


FCI Automotive Apex 90º Elbow Swivel Interface

Part no Connector Conduit size Nominal dimensions (mm)
NC NW B C D E
CI08-90-FCS02 2 Way 8 7.5 30.0 19.0 33 10
CI08-90-FCI02 2 Way 8 7.5 31.0 19.0 48 10
CI08-90-FCI03 3 Way 8 7.5 35.0 19.0 49 10
CI08-90-FCI04 4 Way 8 7.5 38.0 19.0 49 10
CI12-90-FCI02 2 Way 12 10 32.0 19.0 48 10
CI12-90-FCI03 3 Way 12 10 37.0 19.0 49 10
CI12-90-FCI04 4 Way 12 10 38.0 19.0 49 10
CI08-90-FCI14 14 Way 8 7.5 38.0 24.0 57 10
CI12-90-FCI14 14 Way 12 10 38.0 24.0 57 10
CI16-90-FCI14 14 Way 16 13 38.0 24.0 57 10
CI20-90-FCI14 14 Way 20 17 52.9 23.5 63.7 N/A

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language