EXB range - Anti-static nylon conduit

Anti static conduit approved for use in Ex e, Ex tb applications for Zones 1, 2, 21, & 22.

Product approvals

  • ATEX - Baseefa08 ATEX003x
  • IECEx - IECEx BAS08.0001X
  • II 2 GD, Ex e IIC Gb, Ex tb IIC Db 
  • Static -20°C to +80°C
  • Surface Resistivity < 10Ω
  • RTI 110°C

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex

EXB conduit

Recommended fittings

More information

Select region / language